IESNA:LM-63-2002
[TEST]P1448585
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/8/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3ART24R709050D010 E3LCWW1LI
[LUMINAIRE]3in Adjustable LED luminaire with, R70 optic, 5000K CCT AND, 90CRI , E3LCWW1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1048
TILT=NONE
1 -1 1 38 21 1 1 -0.25 -0.25 0
1 1 28.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32.5 35 37.5 40 42.5 45
47.5 50 52.5 55 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
515.1 559.8 604.5 649.1 696.8 744.4 789.1 839.7 896.3 938
976.7 1000.5 1006.5 1006.5 994.5 940.9 911.2 848.6 759.3 664
577.7 494.3 416.9 342.4 282.9 232.3 193.5 154.8 119.1 86.4
59.6 32.8 14.9 3 0 0 0 0
515.1 559.8 604.5 652.1 696.8 741.4 789.1 839.7 893.3 935
970.7 997.5 1009.4 1009.4 988.6 943.9 911.2 839.7 750.4 658.1
568.7 491.3 410.9 342.4 282.9 232.3 190.6 151.9 119.1 86.4
59.6 32.8 14.9 3 0 0 0 0
515.1 559.8 598.5 643.2 684.9 726.6 768.2 812.9 854.6 890.3
920.1 940.9 940.9 935 926.1 896.3 824.8 759.3 687.8 610.4
533 461.5 396 327.5 271 223.3 184.6 145.9 113.2 83.4
56.6 32.8 14.9 3 0 0 0 0
515.1 553.8 592.6 631.3 667 699.8 735.5 762.3 786.1 806.9
815.9 812.9 798 789.1 774.2 741.4 696.8 649.1 607.4 536
476.4 416.9 360.3 303.7 256.1 208.4 169.7 134 104.2 77.4
53.6 29.8 14.9 3 0 0 0 0
515.1 553.8 583.6 613.4 640.2 667 687.8 702.7 708.7 711.7
705.7 690.8 667 658.1 637.2 607.4 574.7 536 485.4 437.7
396 351.4 306.7 262 217.4 181.6 148.9 119.1 92.3 68.5
47.6 29.8 14.9 6 0 0 0 0
515.1 544.9 571.7 592.6 610.4 625.3 634.2 634.2 631.3 622.3
604.5 580.6 556.8 544.9 524.1 494.3 467.5 434.7 393.1 354.3
318.6 276.9 241.2 205.5 175.7 148.9 125.1 104.2 83.4 62.5
44.7 26.8 14.9 6 0 0 0 0
515.1 539 556.8 571.7 577.7 580.6 580.6 571.7 559.8 539
518.1 491.3 464.5 452.6 437.7 407.9 372.2 351.4 333.5 288.8
250.1 220.3 193.5 169.7 148.9 128 110.2 92.3 74.4 56.6
38.7 26.8 14.9 6 3 0 0 0
515.1 530 541.9 547.9 544.9 539 527 512.2 494.3 470.5
443.7 419.9 393.1 384.1 369.2 339.5 306.7 285.9 253.1 232.3
208.4 184.6 163.8 145.9 128 113.2 98.3 83.4 68.5 53.6
38.7 26.8 14.9 6 3 0 0 0
515.1 524.1 524.1 521.1 512.2 500.2 482.4 461.5 437.7 413.9
390.1 363.3 336.5 324.6 309.7 282.9 259.1 238.2 214.4 196.5
175.7 160.8 142.9 128 116.1 104.2 89.3 77.4 62.5 50.6
35.7 23.8 14.9 8.9 3 0 0 0
515.1 515.1 509.2 500.2 482.4 464.5 440.7 416.9 390.1 366.3
342.4 315.6 294.8 282.9 268 247.1 226.3 205.5 187.6 169.7
154.8 142.9 131 119.1 107.2 95.3 83.4 71.5 59.6 47.6
35.7 23.8 14.9 8.9 3 0 0 0
515.1 512.2 503.2 488.3 470.5 446.6 422.8 396 372.2 345.4
321.6 297.8 273.9 265 253.1 232.3 211.4 193.5 175.7 160.8
148.9 134 125.1 113.2 101.2 92.3 80.4 68.5 56.6 44.7
32.8 23.8 14.9 8.9 3 0 0 0
515.1 509.2 497.3 476.4 455.6 431.8 405 378.2 354.3 327.5
300.7 279.9 256.1 250.1 235.2 217.4 199.5 181.6 166.7 151.9
140 128 119.1 107.2 98.3 89.3 80.4 68.5 56.6 44.7
32.8 23.8 14.9 8.9 3 0 0 0
515.1 500.2 482.4 458.6 431.8 402 375.2 348.4 318.6 294.8
271 250.1 229.3 223.3 211.4 193.5 178.7 163.8 148.9 137
128 116.1 107.2 98.3 92.3 83.4 74.4 65.5 53.6 41.7
32.8 23.8 14.9 8.9 3 0 0 0
515.1 494.3 467.5 440.7 410.9 378.2 348.4 318.6 294.8 268
247.1 226.3 208.4 202.5 190.6 175.7 160.8 148.9 137 128
116.1 107.2 101.2 92.3 86.4 77.4 71.5 62.5 50.6 41.7
29.8 23.8 14.9 8.9 3 0 0 0
515.1 491.3 458.6 425.8 390.1 360.3 330.5 300.7 271 250.1
229.3 208.4 193.5 184.6 175.7 160.8 148.9 137 128 119.1
110.2 101.2 95.3 89.3 83.4 74.4 65.5 59.6 50.6 38.7
29.8 20.8 14.9 8.9 3 0 0 0
515.1 482.4 446.6 413.9 378.2 342.4 312.7 282.9 256.1 235.2
211.4 196.5 178.7 172.7 163.8 151.9 140 128 119.1 110.2
104.2 95.3 89.3 83.4 77.4 71.5 62.5 56.6 47.6 38.7
29.8 20.8 14.9 6 3 0 0 0
515.1 479.4 440.7 402 363.3 330.5 297.8 268 244.2 223.3
202.5 184.6 169.7 163.8 154.8 142.9 131 122.1 113.2 107.2
98.3 92.3 86.4 80.4 74.4 68.5 62.5 53.6 44.7 38.7
29.8 20.8 11.9 6 3 0 0 0
515.1 476.4 434.7 396 357.3 321.6 288.8 262 235.2 211.4
193.5 178.7 163.8 157.8 148.9 137 128 119.1 110.2 104.2
95.3 89.3 83.4 77.4 71.5 65.5 59.6 53.6 44.7 35.7
26.8 17.9 11.9 6 0 0 0 0
515.1 473.4 431.8 390.1 351.4 315.6 282.9 256.1 229.3 208.4
187.6 172.7 157.8 154.8 145.9 134 122.1 116.1 107.2 101.2
95.3 89.3 83.4 74.4 71.5 62.5 59.6 50.6 44.7 35.7
26.8 17.9 11.9 6 0 0 0 0
515.1 473.4 428.8 390.1 348.4 312.7 279.9 253.1 226.3 205.5
187.6 169.7 157.8 151.9 145.9 134 122.1 113.2 107.2 98.3
92.3 86.4 80.4 74.4 68.5 62.5 59.6 50.6 44.7 35.7
26.8 17.9 11.9 6 0 0 0 0
515.1 473.4 428.8 387.1 348.4 312.7 279.9 250.1 226.3 205.5
184.6 169.7 157.8 151.9 142.9 134 122.1 113.2 104.2 98.3
92.3 86.4 80.4 77.4 71.5 62.5 56.6 50.6 41.7 35.7
26.8 17.9 11.9 3 0 0 0 0
